IESNA:LM-63-2002
[TEST]P243341
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-1802-639-59)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]3/3/2020
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY (FORMERLY EATON)
[LUMCAT]S123DRP-H340D935-X4F0-XX-UDD-A-W
[LUMINAIRE]DEFINE 3 DIRECT RECESSED WITH ASYMMETRIC FLUSH DIFFUSER.
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP](184) 3500K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct-Indirect, Linear, Task
[_SEARCH_MOUNTING] Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1186
TILT=NONE
184 -1 1 37 37 1 1 3.875 0.229167 0
1 1 11.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180
393.6 423.8 467.1 521.5 576.7 645.5 697 740.7 776 785.3
772.4 727 648.4 563 470.7 398.6 334.8 285.8 248.7 218.4
198.9 179.8 163.6 147.8 134.4 119.3 105.6 91.9 78.2 66.3
52.6 40.4 29.6 19.8 10.5 4 0
393.6 424.8 467.1 518.8 579.5 641.7 697.6 743 776.3 786.2
771.8 723.2 652 574.5 476.8 404.2 336.1 285.8 249 221.8
199.7 179.8 164.2 149.8 134.1 118.9 105.2 91.9 78.4 66.3
53.5 40.9 29.9 19.3 11.4 4.3 0
393.6 423.3 467.5 517 577.7 638.8 697.4 740.3 772 785.3
774.9 730.9 655.8 585.1 493.6 410 341.1 292.1 254.1 224.7
201.8 182 164.5 149.2 135 120 105.8 92.3 78.4 66
53.3 40.9 29.6 20 11.2 4.3 0
393.6 424.2 465.3 513.1 573.6 632.5 689.1 727.9 762.8 781.4
772.6 741 676.9 599.7 512.2 424.4 353.6 306.5 264.4 230.1
205.1 186 167.8 151.7 136.1 121.3 106.5 93 79.1 66.3
53.2 41.1 29.7 19.8 11.5 4.3 0
393.6 422 462.8 509.6 564.8 622.8 679.6 719.4 753.1 773.5
772.2 742.5 688.6 616.9 536.8 452.1 376.6 319.9 274.8 240.6
213.2 190.7 171.7 154.6 138 123.1 108.5 94.2 80.2 67
53.7 41.6 30.1 20.2 11.2 4.3 0
393.6 420.8 458.3 502.2 552.7 610 662.3 709.1 741.6 761.2
768.2 748.8 705 644.6 558.5 488.2 408.7 343.3 293.2 256.8
223.8 199.3 178.2 159.3 141.3 125.8 110.6 95.9 81.5 67.6
54.6 42.3 30.8 20.4 11.4 4.3 0
393.6 418.8 452.3 495.8 543.1 595.2 648.6 691.6 718.5 743.9
756.9 748.9 719.2 667.1 603.2 525.1 447.5 380.8 321 277
241.3 211.9 188.1 166.3 147.8 130.5 114.3 98.8 83.8 69
55.9 42.7 31.5 20.7 11.5 4.7 0
393.6 417.9 448.5 488 532 578.6 621 661 695.1 722.3
739.4 740.8 724.4 687 632 563 493 421 358.8 309.2
265.8 232.3 201.5 177.9 156.2 137 119.7 102 86.7 71.7
58 44.9 31.9 20.9 12.3 4.9 0
393.6 413.6 444.2 477.9 516.3 558.5 595.4 637.8 672.4 693.6
711.1 720.5 716.7 695.4 657.8 601.2 542.6 475.2 414.7 349.1
301.1 258.8 225.8 196.4 171.7 149.2 127.8 110.1 91.7 75.5
60.4 47 33.5 22 12.4 5.2 0
393.6 410.5 436.8 465.7 504.4 538.8 578.8 610.9 636.3 655.2
674.2 688.9 693.4 685.2 664.4 628.6 579.9 523.1 464.2 403.1
349.1 302.2 260.6 222.9 193.9 165.8 142.4 119.8 100.4 81.8
64.9 49.7 35.9 23.4 13.3 5.4 0
393.6 409.4 433 459.2 487.5 519.9 547.5 576.3 603.3 624.6
635.2 646.6 653.8 653.8 645.5 627.5 595.6 556.7 510.9 457.5
404 351.6 303.7 261.7 225.6 193.4 163.4 136.4 113.7 91.9
72.4 55.3 38.6 25.2 14.4 5.8 0
393.6 410.2 430 452.1 478.3 501.3 526.7 555.9 573.2 582.6
595.8 601.7 606.6 606.9 603.7 595.4 577.7 554.3 521.2 483.7
441.5 395.7 349.2 305.6 263.3 225.8 190.7 160.2 132.1 106
82.9 62 43.8 27.8 15.1 5.9 0
393.6 408.5 425.5 444 462.6 483.1 501.2 521.7 539.2 546.8
546.8 551.6 552.5 550.2 544.4 537.9 527.5 511.8 490.5 464.9
434.5 400.1 359.5 321.7 281.8 244.7 208.3 177.3 144.2 115.5
91.2 67.2 46.7 29.9 16.2 6.7 0
393.6 406.2 419.3 434.3 449.1 464.4 475.2 489.1 499.2 504.9
508 508.4 501.2 491.4 480.3 469.8 456.1 439.5 422.9 401.5
377.9 353 322.9 291.8 259.7 228.1 195.7 165.8 137.3 110.3
86.5 64.3 45.1 28.5 15.5 5.8 0
393.6 403.7 414.8 424.4 434.7 444 452.1 455.9 465.1 470
466 458.4 452.5 441.3 424.2 408.2 391.1 372.9 353.7 332.3
310.7 288.7 264.7 239.1 215.2 190.5 164.7 139.7 116.8 94.6
74.2 56.4 40 25.2 14.4 5.8 0
393.6 401 408.4 414.7 420.2 424.6 428.5 435 430.5 429.6
431.1 422.4 412.3 398.8 383.1 364.6 345.8 324.9 304.2 282.4
262 242.4 219.9 199.1 178.4 157.5 137.7 116.8 99.1 80.7
63.8 47.8 34.2 22.3 12.4 5.4 0
393.6 398.3 402.2 405.5 407.3 407.8 408 408.5 403.3 399.2
394.3 385.1 374.8 362.8 350.3 332.7 313.9 294.1 273.9 253.9
232.8 212.8 194.1 174.4 155.9 138.2 120.6 102.9 86.9 71.4
56.8 42.9 31 20.2 11.5 4.5 0
393.6 397 397.4 397.9 396.5 393.9 389.8 386.2 378.4 372.7
364.4 354.8 345.3 333.9 321.5 308.2 292.5 275.2 256.6 237.5
217.7 198.4 180 161.1 144 127.4 111 95.7 81.3 66.5
52.6 40.9 29.6 18.7 10.5 4.5 0
393.6 395.4 393.9 391.4 387.1 381.7 375.6 367.4 359.5 350.3
342.9 332.1 319.9 310 298.1 285.8 271.9 258.6 242.9 226.5
209 190.5 172.8 154.8 137.9 122.4 106.5 92.1 77.3 64.2
51 39.3 28.3 18.4 10.3 4.3 0
393.6 392.1 388.7 383.3 376.6 369.1 361.1 352.7 342.2 331.8
323.5 310.5 299.7 288.9 276.6 264.5 253 239.3 226.3 212.5
197.1 182.9 167.2 150.7 135.9 119.5 104.9 90.5 76 63.1
50.5 38.7 27.8 18.2 10.3 4.1 0
393.6 388.9 382.4 375.6 367.3 358.3 348.9 340.4 328.2 317.7
307.3 294.6 284.5 272.8 261.3 249.2 237.2 225.6 212.6 200.8
187.8 175 160.6 147 133.2 118.6 104.7 90.6 76 62.9
50.1 38.9 28.3 17.8 10.3 4.3 0
393.6 386.4 378.3 369.2 359.5 350.3 339.7 328.5 318.4 306.7
295.7 284.7 274.1 262.6 250.8 240.6 228.5 216.8 204.9 193
181.1 168.7 156.1 142.9 129.2 116.2 102.9 89.4 75.7 63.1
50.3 39.3 28.3 18.4 10.3 4.3 0
393.6 385.3 374.7 364.2 353.4 342 332.1 321.7 310 298.4
288 276.8 265.6 255.4 244.7 233.2 222.6 212.1 200.4 189.6
178 166 154.1 141.1 127.8 115.5 102.4 88.7 75 62.7
50.5 39.6 28.1 18.6 10.8 4.7 0
393.6 382.9 371.6 359.7 347.8 336.4 326.5 313.4 301.3 291.4
281.8 270.3 259.9 249.8 239.1 228.9 219.3 209 198.4 187.4
176.4 164.5 152.1 140.7 127.2 115 102 88.8 75.9 63.3
50.6 39.3 28.8 18.9 11.4 4.5 0
393.6 381.5 367.6 354.8 342.9 330.3 318.1 307.4 297.2 285.6
274.6 264.2 255.7 244.9 234.6 225.4 215.9 206.3 196.1 185.8
175.2 163.4 152.3 140.2 127.2 114.8 102 89.4 76.9 64.3
51.5 40 29 19.5 11 4.5 0
393.6 379.5 364.4 350.3 336.8 324.6 313.7 300.9 290.5 279.5
268.9 259.5 249.8 240.8 231.7 221.8 213.5 204.4 194.4 185.1
174.3 163.8 151.7 139.7 127.9 115.9 102.9 89.9 76.8 64.3
52.1 40.2 29.2 19.6 11 4.7 0
393.6 377.2 360.8 345.1 332.3 320 308.3 297 285.1 274.6
264.9 255.7 246.3 237.3 228.9 221.1 212.3 203.8 194.6 184.9
174.4 164.3 152.3 140.7 128.3 115.9 103.1 90.6 77.3 65.1
52.6 40.5 29.6 20 11.4 4.5 0
393.6 374.1 356.3 341.1 327.1 314.3 302.6 292.8 280.9 269.2
261.5 253.4 244.9 236.3 228.7 221.5 213.2 204.5 195.7 185.8
174.8 164.3 153.5 141.3 129.4 117 105.1 91.2 78.2 65.6
53 41.3 30.5 20.2 11.5 4.3 0
393.6 372.9 354.8 339.3 324.9 311.4 300.8 289.4 277.9 267.8
259.5 252.1 243.8 236.1 228.9 221.8 213.7 205.1 195.7 186.3
176.1 165.6 154.1 142.2 130.8 117.5 105.1 91.4 78.4 66.5
53.9 42 31 20.4 12.3 4.9 0
393.6 374.1 354.1 338.1 323.5 309.8 297.2 285.6 277.5 268.3
258.8 250.5 243.3 236.1 229.2 222.2 213.9 205.6 197.5 187.8
177.5 166.5 155.5 143.1 131.4 118.4 105.1 92.4 79.5 67.2
55.1 43.2 31.5 21.3 12.3 4.9 0
393.6 373.4 353 337.7 321.9 308.5 297.5 285.1 276.4 266.3
258.1 250.3 243.8 236.8 230.1 222.6 215 206.7 198.2 188.1
177.9 167.4 156.2 144.3 131.7 119.8 106 93.9 80.7 68.8
56 44 32.3 21.8 13 4.7 0
393.6 372.1 352.5 335 320 307.3 295.4 283.5 274.1 265.8
257.5 250.3 243.8 236.8 230.3 224 215.9 207.4 198.6 189.4
179.3 168.5 156.8 145.1 133.2 120.4 107.9 95.1 82.4 70.3
57.3 45.4 33.5 22.2 12.6 4.9 0
393.6 372.7 351.6 333.9 318.8 305.8 293.9 282.9 273.2 263.8
256.6 249.9 244 237.3 231 224 216.6 208.7 199.5 190.1
180.6 169.8 158.6 146.3 134.8 122.5 109 97.3 84.9 71.4
58.9 46 34.1 24 13.5 4.9 0
393.6 371.8 349.8 333.6 317.7 304 291.8 282.4 271.2 264.2
257 249.8 243.8 237.9 231.4 224.7 217.3 208.5 200.6 191.7
180.7 170.1 159.7 147.8 135.9 123.1 111 98.2 85.6 73
60.7 47.4 35.5 23.4 13.7 4.7 0
393.6 371.8 350.5 332.8 317 303.3 291.9 280.8 271.6 263.3
256.1 249.9 244.4 237.9 231.6 224.7 217.3 209.4 200.8 191.2
182 170.5 159.8 148 137 124.7 111.4 99.1 86.9 74.6
61.5 48.5 35.7 24.9 13.7 4.5 0
393.6 370.3 348.7 331.6 316.4 302.2 291.2 280.2 270.9 262.6
255.9 249.4 243.8 237.9 231.4 224.9 217.7 209.9 200.9 191.4
182 171.2 160 148 136.8 125.2 112.3 100.6 87.2 75
62.2 49.7 36.8 24.9 13.7 4.9 0
393.6 370.9 348.2 331.6 316.4 303.1 291.2 280 269.6 262.4
255.2 249.4 244 237.2 231 225.3 217.7 209 200.8 191.7
180.9 171.2 160.4 147.8 137 125.1 113.5 100.2 87.9 75.3
62 49 36.4 24.1 13.7 4.7 0
